IESNA:LM-63-2002
[TEST]P957272
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-935-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47283
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6501.8 6992.1 7518.5 8047.4 8452.9 8701.1 8852.1 8936.9 9030.4 9139
9278.7 9468.3 9724 10025.9 10392.7 11010.2 11943.3 13180.8 14708.9 16620.1
19125 22000.4 25061.7 27846.1 29528.9 28674.4 26964.1 24672.5 21919.3 18638.5
14488.1 10351.5 6775 3938.3 1732.7 536.4 0
6501.8 7018.5 7611.1 8198.1 8631 8894.2 9018.7 9049.4 9069.6 9087.6
9116.5 9178.4 9291.7 9433.9 9668.2 10157.9 11016.4 12261.1 13882.9 15816.4
18132.2 20798.3 23874.1 27199.4 30533.4 31419.1 29540.1 27122.5 24584.2 21696.5
17653.2 13306 9260.7 5637.6 2634.7 839.5 0
6501.8 7045.2 7703.9 8348.6 8809.1 9087.1 9185.1 9161.9 9109 9036.2
8954.3 8888.2 8859.5 8842.1 8943.9 9305.6 10089.5 11341.5 13056.5 15012.6
17139.8 19596.5 22686.5 26552.4 31538.1 34163.7 32116.1 29572.6 27249.3 24754.8
20818.3 16260.8 11746.2 7337.1 3536.6 1142.7 0
6501.8 7082.9 7795.7 8484.1 8968.1 9230.8 9275.2 9163.7 8990.5 8790.7
8581.6 8394.5 8251.8 8154.5 8227.3 8654.5 9605.3 11062.6 12933.5 14987.6
17144 19475 22212.7 25602.1 30358 34030.8 32625.9 29811.6 27356 24831.7
21102.5 16667.5 12251.7 7901.7 4016.9 1410.6 0
6501.8 7120.6 7887.8 8619.5 9127 9374 9365.5 9165.2 8872 8545.2
8208.9 7901 7644 7466.9 7511 8003.3 9121 10783.6 12810.3 14962.7
17148.2 19353.3 21738.9 24652 29177.9 33897.5 33135.3 30050.3 27463.1 24908.3
21386.6 17074.1 12757.1 8466.6 4497.1 1678.6 0
6501.8 7143 7937.7 8701.1 9223.3 9443.9 9368 9064.1 8649 8217.1
7810.4 7459.4 7183.9 7034.5 7210.6 7983.8 9462.8 11529.1 14004.6 16685.7
19368.7 22005.6 24690.9 27632.7 31998.6 36481.5 36419.2 33471.9 30522.9 27302.2
23249.1 18490 13826.5 9202.6 5101.9 1981 0
6501.8 7165.5 7987.6 8782.7 9319.1 9513.7 9370.5 8963.1 8425.9 7889
7412 7017.8 6723.9 6602.1 6910.5 7964.4 9804.6 12274.6 15199.2 18408.2
21589.2 24658 27642.7 30613.4 34819.4 39065.8 39703.3 36893.2 33582.4 29696.1
25111.6 19905.9 14895.3 9938.6 5706.4 2283.4 0
6501.8 7176.7 8017.7 8826.9 9362 9537.2 9345.6 8870.5 8263.5 7685.9
7198.4 6807.7 6529 6449.2 6874.8 8127.5 10201.3 12996.2 16384.8 20143.9
23880.3 27492.8 31022.1 34441.2 38917.6 42964.9 43484.1 40690.3 36850 32143.3
26834.4 21127.7 15537 10206.3 5858.4 2296.3 0
6501.8 7187.9 8048.2 8870.8 9404.7 9560.6 9320.6 8777.7 8101.1 7482.8
6985.3 6597.9 6334.2 6296 6839.1 8290.7 10598 13717.7 17570.6 21879.4
26171.4 30327.3 34401.5 38268.7 43015.8 46863.7 47264.7 44487.3 40117.4 34590.4
28557.1 22349.7 16178.5 10473.8 6010.3 2309.1 0
6501.8 7182.9 8071.1 8892 9420.9 9563.1 9291.2 8712.3 8001.3 7372.6
6881.1 6499.3 6242.3 6229.9 6833.6 8375.5 10795.6 14141.3 18290.4 22898.6
27556.6 31987.7 36376.3 40717.5 45662.4 49310 49347.5 46119 41024.3 34682.2
28095.5 21556.3 14902.3 9470.8 5206.9 1938.6 0
6501.8 7187.9 8048.2 8870.8 9404.7 9560.6 9320.6 8777.7 8101.1 7482.8
6985.3 6597.9 6334.2 6296 6839.1 8290.7 10598 13717.7 17570.6 21879.4
26171.4 30327.3 34401.5 38268.7 43015.8 46863.7 47264.7 44487.3 40117.4 34590.4
28557.1 22349.7 16178.5 10473.8 6010.3 2309.1 0
6501.8 7176.7 8017.7 8826.9 9362 9537.2 9345.6 8870.5 8263.5 7685.9
7198.4 6807.7 6529 6449.2 6874.8 8127.5 10201.3 12996.2 16384.8 20143.9
23880.3 27492.8 31022.1 34441.2 38917.6 42964.9 43484.1 40690.3 36850 32143.3
26834.4 21127.7 15537 10206.3 5858.4 2296.3 0
6501.8 7165.5 7987.6 8782.7 9319.1 9513.7 9370.5 8963.1 8425.9 7889
7412 7017.8 6723.9 6602.1 6910.5 7964.4 9804.6 12274.6 15199.2 18408.2
21589.2 24658 27642.7 30613.4 34819.4 39065.8 39703.3 36893.2 33582.4 29696.1
25111.6 19905.9 14895.3 9938.6 5706.4 2283.4 0
6501.8 7143 7937.7 8701.1 9223.3 9443.9 9368 9064.1 8649 8217.1
7810.4 7459.4 7183.9 7034.5 7210.6 7983.8 9462.8 11529.1 14004.6 16685.7
19368.7 22005.6 24690.9 27632.7 31998.6 36481.5 36419.2 33471.9 30522.9 27302.2
23249.1 18490 13826.5 9202.6 5101.9 1981 0
6501.8 7120.6 7887.8 8619.5 9127 9374 9365.5 9165.2 8872 8545.2
8208.9 7901 7644 7466.9 7511 8003.3 9121 10783.6 12810.3 14962.7
17148.2 19353.3 21738.9 24652 29177.9 33897.5 33135.3 30050.3 27463.1 24908.3
21386.6 17074.1 12757.1 8466.6 4497.1 1678.6 0
6501.8 7082.9 7795.7 8484.1 8968.1 9230.8 9275.2 9163.7 8990.5 8790.7
8581.6 8394.5 8251.8 8154.5 8227.3 8654.5 9605.3 11062.6 12933.5 14987.6
17144 19475 22212.7 25602.1 30358 34030.8 32625.9 29811.6 27356 24831.7
21102.5 16667.5 12251.7 7901.7 4016.9 1410.6 0
6501.8 7045.2 7703.9 8348.6 8809.1 9087.1 9185.1 9161.9 9109 9036.2
8954.3 8888.2 8859.5 8842.1 8943.9 9305.6 10089.5 11341.5 13056.5 15012.6
17139.8 19596.5 22686.5 26552.4 31538.1 34163.7 32116.1 29572.6 27249.3 24754.8
20818.3 16260.8 11746.2 7337.1 3536.6 1142.7 0
6501.8 7018.5 7611.1 8198.1 8631 8894.2 9018.7 9049.4 9069.6 9087.6
9116.5 9178.4 9291.7 9433.9 9668.2 10157.9 11016.4 12261.1 13882.9 15816.4
18132.2 20798.3 23874.1 27199.4 30533.4 31419.1 29540.1 27122.5 24584.2 21696.5
17653.2 13306 9260.7 5637.6 2634.7 839.5 0
6501.8 6992.1 7518.5 8047.4 8452.9 8701.1 8852.1 8936.9 9030.4 9139
9278.7 9468.3 9724 10025.9 10392.7 11010.2 11943.3 13180.8 14708.9 16620.1
19125 22000.4 25061.7 27846.1 29528.9 28674.4 26964.1 24672.5 21919.3 18638.5
14488.1 10351.5 6775 3938.3 1732.7 536.4 0
6501.8 6938.4 7400 7851.8 8205.6 8429.4 8568.9 8649.7 8732 8834.1
8979.8 9183.4 9448.6 9753.2 10131.7 10677.4 11458.3 12480.7 13764.6 15291
17121.3 19043.9 20748.4 21956.5 22258.4 20987.2 19188.6 17048.2 14712.7 12180.8
9278.4 6494.1 4184 2421.6 1089.3 356.8 0
6501.8 6884.8 7281.5 7656.5 7958.4 8158 8285.7 8362.5 8433.4 8529
8681.2 8898.2 9173.4 9480.8 9870.5 10344.5 10973.3 11780.6 12820.3 13961.7
15117.4 16087.4 16435.4 16066.9 14987.6 13300 11413.1 9423.9 7506 5723.4
4068.8 2636.7 1593 905.2 446.1 177.1 0
6501.8 6827.7 7163.2 7475.8 7719.6 7887.5 7992.3 8042.4 8081.6 8134.5
8230.3 8380 8573.9 8776.2 9006.7 9265 9592.8 10021.7 10586 11187.3
11745.2 12107.5 12027.6 11465.8 10420.1 9006.2 7563.7 6150.5 4842.7 3702.2
2687.1 1820.8 1173.1 721.5 385.7 159.9 0
6501.8 6770.8 7045.2 7295.2 7481.1 7617.1 7698.9 7722.3 7729.8 7739.8
7779.2 7861.6 7974.3 8071.6 8143 8185.4 8212.1 8262.8 8351.8 8412.9
8373 8127.3 7619.6 6864.8 5852.6 4712.4 3714.5 2877.2 2179.3 1681.1
1305.4 1005 753.5 538.4 325.6 142.7 0
6501.8 6713.4 6926.2 7119.3 7267.5 7365.1 7408.7 7385.5 7321.7 7243.3
7166 7114.3 7090.1 7060.2 7003.8 6907.2 6774.3 6637 6509.6 6404.3
6289.5 6095.6 5774.3 5321.2 4732.9 4028.8 3395.4 2786.6 2205.3 1759.2
1376.2 1053.1 773.4 541.9 323.8 141 0
6501.8 6656 6807.5 6943.4 7053.7 7113.1 7118.6 7048.7 6913.5 6746.8
6553 6367.1 6205.4 6048.2 5865.1 5629.1 5336.7 5011.8 4667.5 4395.6
4206 4064.3 3929 3777.3 3613.2 3345.2 3076.3 2695.8 2231 1837.5
1447.1 1101.5 793.4 545.9 321.8 139.2 0
6501.8 6601.1 6696.4 6788.5 6870.6 6905.8 6878.6 6760 6555.7 6315.9
6048.2 5803.5 5598.9 5422.5 5249.1 5045 4801.5 4532.8 4247.4 4021.6
3871.7 3772.9 3701.2 3616.4 3486.7 3261.1 3036.6 2718 2333.8 1983.2
1610.2 1259.9 927.6 644.7 394.2 168.7 0
6501.8 6546.2 6585.4 6633.6 6686.9 6698.4 6638.5 6471.4 6197.9 5885.1
5543.8 5239.9 4992.4 4796.5 4633.1 4461 4266.4 4053.8 3827.2 3647.6
3537.3 3481.7 3473.5 3455.5 3360.2 3177.3 2996.9 2739.9 2436.3 2128.7
1773.4 1418.4 1061.6 743.5 466.6 198.3 0
6501.8 6493.1 6480.6 6490.6 6510.6 6513 6433.2 6229.9 5916.8 5565
5215.7 4941.2 4741.6 4594.4 4464.7 4313.8 4132.9 3930.8 3702.5 3486.7
3325.8 3238.4 3247.2 3255.9 3228.5 3161.1 2998.9 2734.5 2436.3 2153.1
1886.2 1604.2 1283.6 933.1 607.5 257 0
6501.8 6434 6377.1 6356.6 6366.6 6379.1 6325.9 6163.8 5899.3 5599.1
5308 5053.5 4829.7 4633.6 4448.5 4254.4 4041.8 3816 3591.5 3391.1
3214.7 3083.2 3013.4 2971.5 2932.1 2886.1 2789.3 2616.7 2397.6 2153.6
1876.7 1599.3 1282.9 943.6 621.2 274.4 0
6501.8 6386.1 6286.8 6236.4 6239.9 6275.3 6276.3 6182 5984.1 5724.6
5452.7 5193.2 4940.5 4699.2 4466.4 4234.4 3996.6 3756.1 3533.1 3342.2
3171.3 3040.3 2945.5 2872.7 2804.1 2726 2619.2 2475 2296.8 2084.5
1823.6 1556.6 1247.2 926.1 602.5 267 0
6501.8 6338.4 6196.2 6116.4 6113.1 6172 6226.9 6199.9 6068.9 5850.1
5597.4 5332.9 5051.8 4764.8 4484.7 4214.5 3951.5 3696.3 3475 3293.3
3128.2 2997.7 2877.9 2773.9 2675.8 2566 2448.8 2333.3 2196 2015.4
1770.2 1513.9 1211.3 908.7 583.8 259.5 0
6501.8 6295.2 6120.3 6016.6 6013.3 6105.6 6235.9 6308.7 6257.8 6065.7
5791.3 5492.4 5184 4870.4 4565.2 4272.3 3993.2 3730.2 3503.4 3320.3
3170.1 3060.8 2967.5 2870.2 2760.4 2619.7 2469.5 2326.8 2173.6 1982.5
1738.7 1482 1184.6 889.7 562.6 255.5 0
6501.8 6252.3 6044.7 5916.8 5913.5 6039.8 6244.8 6417.5 6446.9 6281.8
5985.4 5651.5 5316.2 4976.2 4645.6 4330 4034.8 3764.4 3532.3 3347
3212.2 3123.7 3056.8 2966.5 2844.7 2673.3 2490 2320.3 2151.1 1949.8
1707 1450.1 1157.7 870.7 541.4 251.5 0
6501.8 6214.7 5977.9 5832.7 5822.9 5968.4 6226.4 6475.4 6567.9 6439.2
6140.3 5775.8 5419.3 5075 4743.4 4427.5 4129.1 3853.7 3617.2 3430
3290.6 3195.5 3134.1 3057.3 2949 2794.8 2620.2 2440.6 2256.9 2033.1
1768.9 1500.5 1199.6 867.2 523.4 250.7 0
6501.8 6177 5911 5748.3 5732.1 5897.5 6207.9 6533 6688.9 6596.6
6295.2 5900 5522.6 5174 4841.4 4525.3 4223.4 3943.3 3702 3512.9
3368.7 3267.1 3211.5 3148.1 3053.3 2916.6 2750.7 2561.1 2362.7 2116.2
1830.8 1550.6 1241.2 863.7 505.2 250 0
6501.8 6139.1 5850.4 5674 5648.5 5811 6132.8 6472.4 6661 6613.6
6353.1 5964.4 5574.9 5232.1 4911.3 4611.7 4322.7 4050.5 3813.3 3622.7
3467 3358.7 3291.8 3227.5 3133.9 3002.7 2833 2639.1 2430.1 2177.1
1885.9 1598 1281.2 849.8 466.6 220.6 0
6501.8 6101.4 5789.5 5599.9 5565 5724.6 6057.7 6412 6632.8 6630.3
6410.8 6029 5627.3 5290.5 4981.2 4698 4422.3 4157.8 3924.5 3732.4
3565.3 3450.5 3371.9 3307 3214.7 3088.7 2915.3 2717 2497.4 2238
1941.1 1645.4 1321.1 835.8 427.9 190.9 0
6501.8 6072.2 5742.9 5544.3 5498.6 5639.8 5937 6252.1 6449.9 6455.7
6267.5 5927 5549.7 5219.2 4930.3 4674.5 4428 4186.5 3965.7 3779.8
3626.1 3522.6 3448.3 3384.1 3292.1 3159.6 2977.7 2770.9 2546.1 2285.6
1984.5 1691.1 1355.8 909.7 497 219.8 0
6501.8 6042.8 5696 5488.9 5432 5555 5816.2 6092.2 6267.3 6281
6124.6 5825.2 5471.9 5147.6 4879.6 4651.1 4433.5 4215.2 4006.9 3827.2
3687 3594.7 3524.9 3461 3369.4 3230.5 3040.1 2824.8 2594.7 2333.3
2027.9 1736.5 1390.2 983.5 566.4 249 0
6501.8 6019 5663.3 5450 5388.6 5498.9 5730.9 5966.4 6113.1 6122.3
5983.4 5715.7 5393.6 5084.9 4821.7 4597.9 4388.4 4177 3972.4 3803.3
3685.5 3607.7 3542.8 3479.2 3389.4 3249.7 3059.8 2844 2613.2 2355.2
2050.8 1757.9 1418.6 1031.9 626.2 273.2 0
6501.8 5995.3 5630.6 5411 5344.7 5442.7 5645.6 5840.7 5959.2 5963.4
5842.7 5606.1 5314.7 5022.3 4764.1 4544.5 4343.2 4139.1 3938.3 3779.3
3684.5 3620.7 3560.8 3497.4 3409.3 3268.9 3079.3 2862.9 2631.7 2377.2
2073.8 1779.4 1447.1 1080.3 686.1 297.4 0
6501.8 5976.9 5607.4 5384.3 5319.5 5414.5 5606.4 5782.8 5885.1 5885.3
5774.8 5560.7 5291.5 5007.1 4740.9 4502.4 4281.8 4063 3851.2 3702
3622.7 3570.3 3516.9 3453 3365.9 3229.7 3041.6 2828.3 2603.5 2353.7
2062.3 1763.4 1440.1 1077.3 681.1 291.4 0
6501.8 5958.4 5584.2 5357.9 5294.3 5386.6 5567.5 5724.6 5810.7 5807
5707.2 5515.1 5268.1 4991.9 4717.9 4460.5 4220.9 3986.9 3764.4 3624.7
3560.8 3519.9 3473 3408.6 3322.8 3190.5 3003.9 2793.8 2575.3 2330.3
2050.8 1747 1433.3 1074.1 676.1 284.9 0
6501.8 5941.5 5566.5 5341.9 5280.8 5375.1 5552.5 5705.7 5787 5780.8
5682.5 5503.8 5268.1 4993.9 4712.9 4438.3 4179.5 3926.8 3693.8 3559.3
3500.4 3465.7 3425.6 3361.7 3274.4 3139.6 2954.5 2747.9 2531.4 2288.4
2015.7 1711.5 1385.7 1033.9 644.7 269 0
6501.8 5924.2 5548.8 5326.2 5267.3 5363.6 5537.5 5686.5 5763.3 5754.6
5658 5492.6 5268.1 4996.1 4708 4416 4138.6 3866.7 3623.2 3494.2
3440 3411.8 3378.2 3314.5 3226 3088.7 2905.4 2702 2487.5 2246.7
1980.5 1676.1 1337.8 993.5 613.3 252.5 0
6501.8 5903 5531.3 5314.2 5261.8 5361.6 5536.3 5683.5 5755.8 5743.4
5643.6 5488.9 5271.8 4999.9 4705.5 4403.6 4114.2 3827.2 3577.7 3450.5
3398.1 3373.2 3343.2 3278.4 3188.5 3043.8 2866.7 2667.1 2447.5 2208
1943.6 1646.7 1282.4 958.1 581.3 237 0
6501.8 5924.2 5548.8 5326.2 5267.3 5363.6 5537.5 5686.5 5763.3 5754.6
5658 5492.6 5268.1 4996.1 4708 4416 4138.6 3866.7 3623.2 3494.2
3440 3411.8 3378.2 3314.5 3226 3088.7 2905.4 2702 2487.5 2246.7
1980.5 1676.1 1337.8 993.5 613.3 252.5 0
6501.8 5941.5 5566.5 5341.9 5280.8 5375.1 5552.5 5705.7 5787 5780.8
5682.5 5503.8 5268.1 4993.9 4712.9 4438.3 4179.5 3926.8 3693.8 3559.3
3500.4 3465.7 3425.6 3361.7 3274.4 3139.6 2954.5 2747.9 2531.4 2288.4
2015.7 1711.5 1385.7 1033.9 644.7 269 0
6501.8 5958.4 5584.2 5357.9 5294.3 5386.6 5567.5 5724.6 5810.7 5807
5707.2 5515.1 5268.1 4991.9 4717.9 4460.5 4220.9 3986.9 3764.4 3624.7
3560.8 3519.9 3473 3408.6 3322.8 3190.5 3003.9 2793.8 2575.3 2330.3
2050.8 1747 1433.3 1074.1 676.1 284.9 0
6501.8 5976.9 5607.4 5384.3 5319.5 5414.5 5606.4 5782.8 5885.1 5885.3
5774.8 5560.7 5291.5 5007.1 4740.9 4502.4 4281.8 4063 3851.2 3702
3622.7 3570.3 3516.9 3453 3365.9 3229.7 3041.6 2828.3 2603.5 2353.7
2062.3 1763.4 1440.1 1077.3 681.1 291.4 0
6501.8 5995.3 5630.6 5411 5344.7 5442.7 5645.6 5840.7 5959.2 5963.4
5842.7 5606.1 5314.7 5022.3 4764.1 4544.5 4343.2 4139.1 3938.3 3779.3
3684.5 3620.7 3560.8 3497.4 3409.3 3268.9 3079.3 2862.9 2631.7 2377.2
2073.8 1779.4 1447.1 1080.3 686.1 297.4 0
6501.8 6019 5663.3 5450 5388.6 5498.9 5730.9 5966.4 6113.1 6122.3
5983.4 5715.7 5393.6 5084.9 4821.7 4597.9 4388.4 4177 3972.4 3803.3
3685.5 3607.7 3542.8 3479.2 3389.4 3249.7 3059.8 2844 2613.2 2355.2
2050.8 1757.9 1418.6 1031.9 626.2 273.2 0
6501.8 6042.8 5696 5488.9 5432 5555 5816.2 6092.2 6267.3 6281
6124.6 5825.2 5471.9 5147.6 4879.6 4651.1 4433.5 4215.2 4006.9 3827.2
3687 3594.7 3524.9 3461 3369.4 3230.5 3040.1 2824.8 2594.7 2333.3
2027.9 1736.5 1390.2 983.5 566.4 249 0
6501.8 6072.2 5742.9 5544.3 5498.6 5639.8 5937 6252.1 6449.9 6455.7
6267.5 5927 5549.7 5219.2 4930.3 4674.5 4428 4186.5 3965.7 3779.8
3626.1 3522.6 3448.3 3384.1 3292.1 3159.6 2977.7 2770.9 2546.1 2285.6
1984.5 1691.1 1355.8 909.7 497 219.8 0
6501.8 6101.4 5789.5 5599.9 5565 5724.6 6057.7 6412 6632.8 6630.3
6410.8 6029 5627.3 5290.5 4981.2 4698 4422.3 4157.8 3924.5 3732.4
3565.3 3450.5 3371.9 3307 3214.7 3088.7 2915.3 2717 2497.4 2238
1941.1 1645.4 1321.1 835.8 427.9 190.9 0
6501.8 6139.1 5850.4 5674 5648.5 5811 6132.8 6472.4 6661 6613.6
6353.1 5964.4 5574.9 5232.1 4911.3 4611.7 4322.7 4050.5 3813.3 3622.7
3467 3358.7 3291.8 3227.5 3133.9 3002.7 2833 2639.1 2430.1 2177.1
1885.9 1598 1281.2 849.8 466.6 220.6 0
6501.8 6177 5911 5748.3 5732.1 5897.5 6207.9 6533 6688.9 6596.6
6295.2 5900 5522.6 5174 4841.4 4525.3 4223.4 3943.3 3702 3512.9
3368.7 3267.1 3211.5 3148.1 3053.3 2916.6 2750.7 2561.1 2362.7 2116.2
1830.8 1550.6 1241.2 863.7 505.2 250 0
6501.8 6214.7 5977.9 5832.7 5822.9 5968.4 6226.4 6475.4 6567.9 6439.2
6140.3 5775.8 5419.3 5075 4743.4 4427.5 4129.1 3853.7 3617.2 3430
3290.6 3195.5 3134.1 3057.3 2949 2794.8 2620.2 2440.6 2256.9 2033.1
1768.9 1500.5 1199.6 867.2 523.4 250.7 0
6501.8 6252.3 6044.7 5916.8 5913.5 6039.8 6244.8 6417.5 6446.9 6281.8
5985.4 5651.5 5316.2 4976.2 4645.6 4330 4034.8 3764.4 3532.3 3347
3212.2 3123.7 3056.8 2966.5 2844.7 2673.3 2490 2320.3 2151.1 1949.8
1707 1450.1 1157.7 870.7 541.4 251.5 0
6501.8 6295.2 6120.3 6016.6 6013.3 6105.6 6235.9 6308.7 6257.8 6065.7
5791.3 5492.4 5184 4870.4 4565.2 4272.3 3993.2 3730.2 3503.4 3320.3
3170.1 3060.8 2967.5 2870.2 2760.4 2619.7 2469.5 2326.8 2173.6 1982.5
1738.7 1482 1184.6 889.7 562.6 255.5 0
6501.8 6338.4 6196.2 6116.4 6113.1 6172 6226.9 6199.9 6068.9 5850.1
5597.4 5332.9 5051.8 4764.8 4484.7 4214.5 3951.5 3696.3 3475 3293.3
3128.2 2997.7 2877.9 2773.9 2675.8 2566 2448.8 2333.3 2196 2015.4
1770.2 1513.9 1211.3 908.7 583.8 259.5 0
6501.8 6386.1 6286.8 6236.4 6239.9 6275.3 6276.3 6182 5984.1 5724.6
5452.7 5193.2 4940.5 4699.2 4466.4 4234.4 3996.6 3756.1 3533.1 3342.2
3171.3 3040.3 2945.5 2872.7 2804.1 2726 2619.2 2475 2296.8 2084.5
1823.6 1556.6 1247.2 926.1 602.5 267 0
6501.8 6434 6377.1 6356.6 6366.6 6379.1 6325.9 6163.8 5899.3 5599.1
5308 5053.5 4829.7 4633.6 4448.5 4254.4 4041.8 3816 3591.5 3391.1
3214.7 3083.2 3013.4 2971.5 2932.1 2886.1 2789.3 2616.7 2397.6 2153.6
1876.7 1599.3 1282.9 943.6 621.2 274.4 0
6501.8 6493.1 6480.6 6490.6 6510.6 6513 6433.2 6229.9 5916.8 5565
5215.7 4941.2 4741.6 4594.4 4464.7 4313.8 4132.9 3930.8 3702.5 3486.7
3325.8 3238.4 3247.2 3255.9 3228.5 3161.1 2998.9 2734.5 2436.3 2153.1
1886.2 1604.2 1283.6 933.1 607.5 257 0
6501.8 6546.2 6585.4 6633.6 6686.9 6698.4 6638.5 6471.4 6197.9 5885.1
5543.8 5239.9 4992.4 4796.5 4633.1 4461 4266.4 4053.8 3827.2 3647.6
3537.3 3481.7 3473.5 3455.5 3360.2 3177.3 2996.9 2739.9 2436.3 2128.7
1773.4 1418.4 1061.6 743.5 466.6 198.3 0
6501.8 6601.1 6696.4 6788.5 6870.6 6905.8 6878.6 6760 6555.7 6315.9
6048.2 5803.5 5598.9 5422.5 5249.1 5045 4801.5 4532.8 4247.4 4021.6
3871.7 3772.9 3701.2 3616.4 3486.7 3261.1 3036.6 2718 2333.8 1983.2
1610.2 1259.9 927.6 644.7 394.2 168.7 0
6501.8 6656 6807.5 6943.4 7053.7 7113.1 7118.6 7048.7 6913.5 6746.8
6553 6367.1 6205.4 6048.2 5865.1 5629.1 5336.7 5011.8 4667.5 4395.6
4206 4064.3 3929 3777.3 3613.2 3345.2 3076.3 2695.8 2231 1837.5
1447.1 1101.5 793.4 545.9 321.8 139.2 0
6501.8 6713.4 6926.2 7119.3 7267.5 7365.1 7408.7 7385.5 7321.7 7243.3
7166 7114.3 7090.1 7060.2 7003.8 6907.2 6774.3 6637 6509.6 6404.3
6289.5 6095.6 5774.3 5321.2 4732.9 4028.8 3395.4 2786.6 2205.3 1759.2
1376.2 1053.1 773.4 541.9 323.8 141 0
6501.8 6770.8 7045.2 7295.2 7481.1 7617.1 7698.9 7722.3 7729.8 7739.8
7779.2 7861.6 7974.3 8071.6 8143 8185.4 8212.1 8262.8 8351.8 8412.9
8373 8127.3 7619.6 6864.8 5852.6 4712.4 3714.5 2877.2 2179.3 1681.1
1305.4 1005 753.5 538.4 325.6 142.7 0
6501.8 6827.7 7163.2 7475.8 7719.6 7887.5 7992.3 8042.4 8081.6 8134.5
8230.3 8380 8573.9 8776.2 9006.7 9265 9592.8 10021.7 10586 11187.3
11745.2 12107.5 12027.6 11465.8 10420.1 9006.2 7563.7 6150.5 4842.7 3702.2
2687.1 1820.8 1173.1 721.5 385.7 159.9 0
6501.8 6884.8 7281.5 7656.5 7958.4 8158 8285.7 8362.5 8433.4 8529
8681.2 8898.2 9173.4 9480.8 9870.5 10344.5 10973.3 11780.6 12820.3 13961.7
15117.4 16087.4 16435.4 16066.9 14987.6 13300 11413.1 9423.9 7506 5723.4
4068.8 2636.7 1593 905.2 446.1 177.1 0
6501.8 6938.4 7400 7851.8 8205.6 8429.4 8568.9 8649.7 8732 8834.1
8979.8 9183.4 9448.6 9753.2 10131.7 10677.4 11458.3 12480.7 13764.6 15291
17121.3 19043.9 20748.4 21956.5 22258.4 20987.2 19188.6 17048.2 14712.7 12180.8
9278.4 6494.1 4184 2421.6 1089.3 356.8 0
6501.8 6992.1 7518.5 8047.4 8452.9 8701.1 8852.1 8936.9 9030.4 9139
9278.7 9468.3 9724 10025.9 10392.7 11010.2 11943.3 13180.8 14708.9 16620.1
19125 22000.4 25061.7 27846.1 29528.9 28674.4 26964.1 24672.5 21919.3 18638.5
14488.1 10351.5 6775 3938.3 1732.7 536.4 0
